Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
88/81-RN/RNB - Fixed castor
Bill of material
88-63 RN
ORDERNO
Article-number
88-63 RN
WDAB
Wheel-Ø A x width B
63x25 mm
LC
Load capacity
60 kg
H
Overall height H
81 mm
TP
Dimension of top plate
95x59 mm
HS
Hole spacing
76x35 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices